IESNA:LM-63-2002
[TEST]P1055771
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H560D840-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1024
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
736.7 730.4 726.2 720.6 712.2 701.8 689.2 675.2 658.5 640.3
620.1 599.1 576.8 552.3 528.6 503.5 478.3 451.8 425.2 398.7
370.8 344.2 316.3 290.5 262.5 236 208.8 181.6 152.9 125.7
99.9 76.8 53.8 32.8 14 2.1 0
736.7 739.5 733.9 725.5 713.6 696.9 678 656.4 631.9 606.1
578.2 548.1 517.4 483.9 450.4 416.9 382.7 348.4 314.2 280
247.2 214.4 182.9 150.8 122.2 95.7 70.5 51 38.4 27.2
16.8 9.8 5.6 3.5 2.1 0.7 0
736.7 731.8 723.4 708 686.4 661.3 631.2 597 558.6 518.1
474.1 430.8 388.2 344.2 303 263.2 225.5 189.9 155.7 125.7
98.5 76.8 64.2 53.1 41.9 32.1 23.7 18.2 14 10.5
7.7 5.6 4.2 2.8 2.1 0.7 0
736.7 732.5 720.6 699 670.3 634.7 594.2 548.8 498.6 446.9
395.2 346.3 298.9 254.9 214.4 178.8 143.8 114.5 91.5 78.9
67 55.2 44.7 34.9 27.2 21.6 17.5 14 11.2 9.1
7 5.6 4.2 2.8 2.1 0.7 0
736.7 732.5 721.3 697.6 664.8 624.3 580.3 532.1 475.5 421.1
370.1 320.5 272.3 228.3 190.6 152.2 121.5 97.1 84.5 71.9
60.1 48.9 39.1 30.7 24.4 19.6 16.1 13.3 10.5 8.4
6.3 4.9 3.5 2.8 1.4 0.7 0
